Select Your Country

Go to global website

V3-6A-E2-V19 Passive Splitter

Passive splitter, 4x M8 connectors, single allocation, with trunk cable

Key Benefits at a Glance

  • Fast, flexible installation/separation
  • LED indicator for module supply and I/O status
  • Degree of protection IP67
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-6A-E2-V19

Connector 1
Connectionsocket
Construction type6x M8
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Lockingscrew connection
Number of pins8
CodingA-coded
UL File NumberE223772
LED greensupply voltage each module
LED yellowI/O status indication
Operating voltageUB24 V DC, max. 30 V DC
Operating currentIB≤ 5 mA per channel indication element
Current loading capacity≤ 2 A per channel,
≤ 2 A per plug-in station,
≤ 2 A total current per splitter box
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
connector M12 x 1 : IEC 61076-2-101
FlammabilityUL 94
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Connector 1
Tightening torque0.2 Nm
Mating cyclesmin. 100
Connector 2
Tightening torque0.4 Nm
Mating cyclesmin. 100
Degree of protectionIP67
Mass93.32 g
Dimensions
Height23.6 mm
Width30 mm
Length107.5 mm
Plug connector
Screw connectionCu alloy , nickel-plated
BodyPBT, black
SealFKM
Contact surfaceNi/Au
FlammabilityV-0
NoteDuring installation of cables respect the maximum allowed bending radius. Excessive bending forces endanger the degree of protection.
Secure the connector from mechanical forces, for example by means of cable ties.
Close unused plug-in slots prior to commissioning. Respective sealing elements you will find under "accessories".