Select Your Country

Go to global website

NCN50-FP-N0-P4-V1 Inductive Sensor

Key Benefits at a Glance

  • 50 mm non-flush
  • NAMUR output
  • Polarity reversal protected

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCN50-FP-N0-P4-V1

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn50 mm
Installationnon-flush
Assured operating distancesa0 ... 40.5 mm
Actual operating distancesr45 ... 55 mm typ.
Reduction factor rAl 0.4
Reduction factor rCu 0.35
Reduction factor r304 0.8
Output type2-wire
Installation conditions
A40 mm
B150 mm
F240 mm
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 80 Hz
HysteresisH0 ... 5 % typ. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availabilitytv≤ 20 ms
Switching state indicatorLED, yellow
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0021X
Equipment protection level GbIECEx PTB 11.0021X
Equipment protection level DaIECEx PTB 11.0021X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2032 X
Equipment protection level GbPTB 00 ATEX 2032 X
Equipment protection level DaPTB 00 ATEX 2032 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
CCC approval
Hazardous Location2020322315002304
CML approvalon request
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typeConnector plug
Housing materialPBT/metal
Sensing facePBT
Housing basealuminum painted
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass538 g
Tightening torque, housing screws1 Nm
Dimensions
Height40 mm
Width80 mm
Length80 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.