Select Your Country

Go to global website

USI-TEMP-1,5M-V312 Temperature Sensor

Temperature sensor exclusively for the USi-safety evaluation unit

Key Benefits at a Glance

  • Compact design
  • Universal orientation
  • Mounting holes for simple installation
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of USI-TEMP-1,5M-V312

TypeTemperature  sensor
Measuring resistorNTC resistor 4.7 kΩ at 25 °C
B value (B25/100) = 3980 K ±3%
Ambient temperaturemovable cable: -25 ... 80 °C (-13 ... 176 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typefixed cable with plug
Degree of protectionIP67
Material
HousingTPU
Connector
ThreadingM8 x 1
Number of pins6
MaterialPUR
Cable
Cable diameter3 mm
Bending radiuscable, fixed installation: > 5 x cable diameter
movable cable: > 10 x cable diameter
MaterialPUR
Colorblack
LengthL1.5 m ± max. 40 mm
Mass22 g
Dimensions
Length40 mm
Diameter6.5 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.