Select Your Country

Go to global website

NBB1,5-F41-E2-V3 Inductive Sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • 3-wire DC
  • Metal housing
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB1,5-F41-E2-V3

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.35
Reduction factor r304 0.75
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1500 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ.
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 20 ms
Switching state indicatorLED, yellow
MTTFd1528 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins3
Mass13.5 g
Dimensions
Height8 mm
Width8 mm
Length46 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.