Select Your Country

Go to global website

V1D-G-ABG-PG9-Q3 Cable Socket

Cable socket, field-attachable, M12 straight, D-coded, 4-pin, shielded, for cable diameter 4 - 8 mm, insulation displacement connection

Key Benefits at a Glance

  • D coding for Ethernet
  • Conforms to PROFINET
  • Field-attachable, shieldable
  • Metal housing
  • Insulation displacement connection
  • Shield connected to connector

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1D-G-ABG-PG9-Q3

Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingD-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 1.75 A
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Fieldbus standardPROFINET
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Component categoryCAT5 (IEC 11801)
FlammabilityUL 94
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm knurl / 0.8 Nm plug insert / 3.0 Nm pressure nut
Tool installationstraight knurling , SW = 16 mm , SW = 13 mm
Mating cyclesmin. 100
Shieldingshield connected to connector
Degree of protectionIP67
ConnectionInsulation displacement connection for 0.25 ... 0.34 mm2
Cable
Sheath diameter4 ... 8 mm
Core cross section0.34 mm2 / 22 AWG max.
Mass51.8 g
Plug connector
Screw connectionbrass, nickel-plated
BodyZinc diecast, nickel-plated
SealNeoprene
Contact surfaceNi/Au
FlammabilityV-0