Select Your Country

Go to global website

V19SY-G-BK5M-PUR-ABG Connection Cable With Plug

Ethernet bus cable, M12 plug straight, D-coded, 4-pin, PUR cable green, Cat5e, shielded, drag-chain-suitable, UL approved

Key Benefits at a Glance

  • Suitable for drag chains and abrasion resistant
  • Industrial Ethernet
  • CAT5/CAT5e cable
  • Degree of protection IP65 / IP67
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • Oil resistant
  • Halogen-free
  • Shield connected to screw connection
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19SY-G-BK5M-PUR-ABG

Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingY-coded
Connector 2
Connectioncable end
Rated voltageUr30 V DC
Rated currentIr6 A (power supply)
0.5 A (data)
Volume resistancemax. 5 mΩ
Degree of protectionEN 60529
Fieldbus standardHybrid Ethernet
Plug connectionconnector M12 x 1 : IEC 61076-2-113
Component categoryCAT5 (IEC 11801) , CAT5e (TIA 568B)
FlammabilityUL 1581 ; UL 2556
Halogen-freeDIN VDE 0472-815 / IEC 60754-1
Hydrolysis resistanceEN 50396
Oil resistanceDIN EN 60811-2-1 / DIN VDE 0282-10
Ambient temperature
Plug connector-25 ... 90 °C (-13 ... 194 °F)
Cable, fixed installation-40 ... 90 °C (-40 ... 194 °F)
Cable, flexing-30 ... 70 °C (-22 ... 158 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP65 / IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter8.8 mm
Bending radius> 8 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
Number of cores8
Core cross section4 x 0.15 mm² (data)
4 x 0.85 mm² (power supply)
Cores colorCore 1: white/orange
Core 2: orange
Core 3: white/green
Core 4: green
Core 5: blue
Core 6: white
Core 7: brown
Core 8: black
Core construction19 x 0.1 mm (Data)
19 x 0.2 mm (Power supply)
Shieldtinned copper braiding, 85 % coverage
LengthL5 m
Cable code94H
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Traverse distance4.5 m
Accelerationmax. 3 m/s2
Mass594 g
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceNi/Au
FlammabilityV-2
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPP
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT1