Select Your Country

Go to global website

NO LONGER FOR SALE

USLKG6N Terminal Block

Terminal block for equipotential bonding

Key Benefits at a Glance

  • Accessory Surge Protection
  • For equipotential bonding via DIN mounting rail
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of USLKG6N

Rated surge voltage8 kV
Overvoltage categoryIII
Ambient temperature-60 ... 105 °C (-76 ... 221 °F)
Storage temperature-25 ... 60 °C (-13 ... 140 °F)
Pollution degree3
Connectionscrew terminals
Core cross section0.2 ... 10 mm2
rated core cross section : max. 6 mm2
Materialinsulating material : Polyamide (PA)
Mass27 g
Dimensions6.2 x 42.5 x 45.8 mm (0.32 x 1.7 x 1.8 inch) (W x H x D)
Height42.5 mm
Width8.2 mm
Depth45.8 mm
Structuresingle-row
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001