Select Your Country

Go to global website

OBE2000-R3-SP1-P Thru-Beam Sensor Kit

Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, push-pull output, 2 m fixed cable

Key Benefits at a Glance

  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Extremely large detection range in Long Range Mode
  • Option of switching to high precision mode for greater switching accuracy
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of OBE2000-R3-SP1-P

EmitterOBE2000-R3-S-P
ReceiverOBE2000-R3-P1-P
Effective detection rangeLong range mode: 0 ... 2 m
High precision mode: 0 ... 200 mm
Threshold detection rangeLong range mode: 2.5 m
High precision mode: 300 mm
Light sourceLED
Light typemodulated visible red light , 630 nm
Angle deviationapprox. 2 °
Diameter of the light spotLong range mode: 150 mm at a distance of 2000 mm High precision mode: 0.5 mm at a distance of 50 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
MTTFd806 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Operating voltageUB12 ... 24 V DC , class 2
No-load supply currentI0Emitter: ≤ 11 mA
Receiver: ≤ 8 mA
Control inputEmitter selection BK: not connected, Long Range mode BK: 0 V, High Precision Mode
Switching thresholdTeach-In input
Switching typeThe default setting is: PNP normally-open / dark-on ; NPN normally-closed/light-on
Signal outputPush-pull output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyfapprox. 800 Hz
Response time600 µs
Product standardEN 60947-5-2
UL approvalE87056 , cULus Recognized, Class 2 Power Source
Further UL information see section "Additional Information"
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical facePC
CablePUR
Massapprox. 20 g per sensor
Dimensions
Height26 mm
Width7.5 mm
Depth13.8 mm
Cable length2 m