Select Your Country

Go to global website

GR.CSW* Terminal Box

Terminal box with window made of glass fiber reinforced polyester (GRP) with type of protection Ex e

Key Benefits at a Glance

  • Glass-fiber reinforced polyester (GRP) enclosure
  • Window with flap for time-saving inspection of the internal components
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex eb, Ex ia and Ex tb certified
  • Withstands temperatures down to -50 °C
  • Customizable configuration of terminals, cable entries and cable gland types as per specification

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of GR.CSW*

Operating voltage1000 V AC max.
Operating currentapplication-specific
Enclosure coverfully detachable , window with flap , optional hinges
Cover fixingsee data table
Screwsstainless steel combination Phillips and slotted screw
Cover sealfoamed silicone
Degree of protectionIP66
Cable entrysee data table
Number of cable entriessee data table
Terminal assembly
Number of railssee data table
Terminal typeStandard see PDF datasheet, other terminal types optional
Number of terminals per railsee data table
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Grounding plate2 mm or 5 mm brass optional
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
Mountingsee data table
Groundingnone as standard
optional M6 or M8 internal/external brass nickel-plated grounding bolt
optional M6 or M8 internal/external stainless steel grounding bolt
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex eb IIC T* Gb
Ex ib IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T5/T95 °C @ Ta +50 °C
T4/T130 °C @ Ta +55 °C
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
Degree of protectionEN 60529
CE marking0102
Order informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesM6 or M8 internal/external brass nickel-plated grounding bolts
M6 or M8 internal/external stainless steel grounding bolts
grounding plate, brass
mounting plate, stainless steel
hinges, polyamide
mounting block for DIN mounting rail, polyamide
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label