Terminal and Junction Boxes (Ex e, Ex i, Ex op)

Pepperl+Fuchs offers a comprehensive range of terminal boxes and junction boxes in types of protection Ex e (increased safety), Ex ia (intrinsic safety), Ex tb (dust protection by enclosure), and Ex op pr (protected optical radiation). They are certified in accordance with international explosion protection standards such as ATEX, IECEx, NEC, and others for safe and reliable signal and power distribution in Zone 1, Zone 2, Zone 21, Zone 22, or Class I and Class II, Division 2 hazardous areas.
Various enclosure sizes and robust materials are available to meet diverse application needs. Customers can choose terminal boxes and junction boxes with enclosures made from glass fiber reinforced polyester (GRP), brushed stainless steel, or aluminum. These materials ensure high durability, mechanical strength, and resistance to high as well as low temperatures—making them suitable for harsh industrial environments such as offshore applications, oil and gas industries, chemical plants, or for locations with stringent hygiene requirements.
A wide selection of terminal types, cable glands, and accessories allows for full customization of terminal boxes and junction boxes according to specific project requirements in hazardous areas. Each configuration ensures an optimal fit for the intended purpose, with high degree of protection (IP66, NEMA Type 4X) and extended ambient temperature ranges.
Due to their smart design, Pepperl+Fuchs terminal boxes and junction boxes support straightforward installation and easy maintenance. Whether used in chemical plants, oil and gas refineries, pharmaceutical production, or offshore and marine applications, these solutions provide long-term explosion protection and operational reliability.
Terminal and Junction Boxes
- GR Series: glass fiber reinforced polyester, installation in Zone 1, Zone 2, Zone 2, Zone 22 and Class I, Class II, Division 2
- SR Series: stainless steel, installation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 2
Splice Boxes
- GR Series: glass fiber reinforced polyester, installation in Zone 1, Zone 2, Zone 2, Zone 22
- SR Series: stainless steel, installation in Zone 1, Zone 2, Zone 21, Zone 22

Terminal Boxes and Junction BoxesGR Series: Terminal and Junction Boxes (Ex e, Ex ia, Ex tb) in GRP Installation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 2
Different dimensions of these glass fiber reinforced polyester (GRP) enclosures with various depths enable configuration of practically any customer-specific terminal box or junction box for hazardous areas. Many attributes simplify installation and handling such as dedicated pry points for opening, a foamed gasket for conformance with IP66 and NEMA Type 4X, and special protection for the sealing edge. With an extended operating temperature range down to -60 °C, the GR series terminal and junction boxes can serve as a cost-effective choice for many installations that would otherwise require stainless steel enclosures.

SR Series: Terminal and Junction Boxes (Ex e, Ex ia, Ex tb) in Stainless SteelInstallation in Zone 1, Zone 2, Zone 21, Zone 22 and Class I, Class II, Division 2
Designed for use in hazardous areas and very harsh environments, the IP66, NEMA Type 4X-rated terminal boxes and junction boxes from the stainless-steel SR enclosure series create a new benchmark in flexibility and durability. Their modular design allows the integration of any accessories, such as flange plates, hinges, mounting brackets, or lid security, according to customer requirements. They are suitable for wall mounting and can be screwed in directly using 90° rotatable mounting brackets or rivet nuts without further adjustment. Additionally, SR terminal and junction boxes feature a 45° return flange sealing method which channels water away from the seal area and also prevents accumulated dirt and dust from entering the enclosure when the cover is opened.

Splice BoxesGR Series: Fiber Optic Splice Boxes (Ex op pr and Ex tb) in GRPInstallation in Zone 1, Zone 2, Zone 21, Zone 22
The GR.TFO splice boxes in glass fiber reinforced IP66 polyester enclosures enable safe protection of fiber optic cable splices in hazardous areas. Each of these sturdy splice boxes can hold up to 8 splices with up to 12 fusion-type splices per tray. The splice trays are in accordance with DIN 47662 and other telecommunication standards and equipped with appropriate splice protection holders and fiber optic strain reliefs.

SR Series: Fiber Optic Splice Boxes (Ex op pr and Ex tb) in Stainless Steel with Return Flange Installation in Zone 1, Zone 2, Zone 21, Zone 22
The SR.TFO splice boxes in stainless-steel IP66 enclosures enable safe protection of fiber-optic cable splices in hazardous areas. Each of these sturdy splice boxes can hold up to 8 splices with up to 12 fusion-type splices per tray. The splice trays are in accordance with DIN 47662 and other telecommunication standards and can be optionally equipped with fiber-optic strain relief as required. SR.TFO splice boxes feature a 45° return flange sealing method which channels water away from the seal area and also prevents accumulated dirt and dust from entering the enclosure when the cover is opened.
- English
- German
- French
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Electrical Explosion Protection Equipment | File Type PDF | File Size 2 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - New GR Series GRP Enclosures for Terminal Boxes and Control Stations | File Type PDF | File Size 1 MB | Language English
| Download |
| Brochures and OverviewsProduct Overview - Quick Select Product Guide for Electrical Explosion Protection Equipment | File Type PDF | File Size 10 MB | Language English | Download |
| Brochures and OverviewsProduct Information - SR Stainless Steel Enclosure Series for Hazardous Areas | File Type PDF | File Size 437 KB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Explosion-Protected Junction Box with Viewing Window for Quick and Easy Inspections | File Type PDF | File Size 359 KB | Language English
| Download |