Select Your Country

Go to global website

USB-AS-2M-PVC-USB-B Adapter Cable

Adapter cable USB-A plug straight to Mini-USB-B plug straight 4-pin, PVC cable black, shielded

Key Benefits at a Glance

  • Degree of protection IP20
  • Image and drawing are generic for this device type and may deviate from the specific variant
  • USB connectors will be supplied in various variants
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of USB-AS-2M-PVC-USB-B

Connector 1
Connectionplug
Construction typeType A USB
Stylestraight
Number of pins4
Connector 2
Connectionplug
Construction typeType Mini-B USB
Stylestraight
Number of pins4
Operating voltageUBmax. 5 V
Degree of protectionEN 60529
Transmission technologytransfer rate up to 480 Mbit/s
Plug connectionUSB connector : USB 2.0
Ambient temperature-5 ... 70 °C (23 ... 158 °F)
Degree of protectionIP20
Cable
Sheath diameter4 mm
Sheath colorblack (similar to RAL 9005)
Cores
Number of cores4
Core constructionSignal line 28 AWG
Supply line 24 AWG
Ferrite core
Shield2-fold shielded
LengthL2 m
Mass70 g
Connector 1
BodyPVC, black
Contact surfacegold plated (Au)
Connector 2
BodyPVC, black
Contact surfacegold plated (Au)
Cable
SheathingPVC