Select Your Country

Go to global website

NO LONGER FOR SALE

PGV-PR-PROTECT200 Protective mounting bar

Mounting protection strips for protecting the countersunk profile rails (200 mm) during installation in the floor.

Key Benefits at a Glance

  • Mounting aid
  • Easily interchangeable
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PGV-PR-PROTECT200

Code bar segment
Nominal segment length200 mm
Width30 mm
Operating temperature-40 ... 90 °C (-40 ... 194 °F)
Installation temperature-40 ... 90 °C (-40 ... 194 °F)
Environmental resistanceUV radiation
Humidity
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Material thickness1 mm
MaterialPVC
Mounting typeadhesive
AdhesiveAcrylate-based adhesive
Adhesive strength4 N / 25 mm