Select Your Country

Go to global website

NO LONGER FOR SALE

VB14-100 Barcode scanner

Barcode scanner

Key Benefits at a Glance

  • Large reading angle
  • Sturdy aluminum housing
  • Degree of protection IP65
Product Compliance: Europe – CE
Warning symbol
Product Compliance: USA - UL
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VB14-100

Light type655 nm semi-conductor laser
Laser class2 -IEC825-1; class II - CDRH
Scan rate600 s-1
Viewing angle60 °
Read distance45 ... 100 mm
Optical facefrontal
Resolution0.12 mm ( 5 mils )
Operation indicatorLED red: Power on (PWR/TxD) , LED green: Laser on (LASER ON), LED yellow: external trigger signal applied (EXT. TRIG.)
Data flow indicatorLED green flashing: Data transfer carried out (PWR/TxD)
Function indicatorLED red: signals the successful read-in of a barcode (GOOD READ)
Operating voltageUB10 ... 30 V DC
Power consumptionP0max. 4 W
Interface typeserial , RS-232 and RS-485 up to 115.2 kBit/s
Input typeExternal triggering
Signal output2 electronic outputs, NPN programmable
Switching voltagemax. 50 V DC
Switching currentmax. 50 mA
Voltage dropUd0.3 V at load current ≤ 10 mA
StandardsEN 60947-5-2
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , non-condensing
Shock resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Vibration resistanceIEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Degree of protectionIP65 according to DIN 40050
Connection25-pin Sub-D socket
Material
HousingAluminum
Mass330 g
Dimensions
Height34 mm
Width48 mm
Depth84 mm