Select Your Country

Go to global website

ACC-PACK-SP-SL*15/20*/GS130/PL Spring Package

Spring package for cable-pulls with housing diameter 130 mm, measuring range 15 m/20 m and right-hand rope pull-out

Key Benefits at a Glance

  • For measuring rope length 15 m, 20 m
  • For design 130 mm
  • For PL version
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ACC-PACK-SP-SL*15/20*/GS130/PL

TypeSpring package, double
Measuring length15 mm , 20 mm
Construction type130 mm
Diameter117 mm
Width42 mm
Material
HousingPBT
Springhigh-performance textured steel
Mass1250 g