Select Your Country

Go to global website

ACC-PACK-SL*10*/GS190/HD Measuring Rope

Measuring rope 10.5 m for cable-pull with housing diameter 190 mm

Key Benefits at a Glance

  • Replacement measuring rope 10 m
  • For design 190 mm
  • For HD version
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ACC-PACK-SL*10*/GS190/HD

TypeMeasuring rope
Measuring length10 m
Construction type190 mm
LengthL10.5 m
Rope diameter2 mm
Material
RopeStainless steel 1.4404 / AISI 316L
Mass138 g