Select Your Country

Go to global website

ATEN-LockPro Cable Lock

Latch for locking cables to box thin client

Key Benefits at a Glance

  • Innovative design improves stability and flexibility
  • One-piece and reusable design for easy installation and removal
  • Ensures strong and reliable cable connections
  • Universal design for securing most cables
  • Environmentally safe – RoHS compliant and recyclable

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ATEN-LockPro

Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity95 % , non-condensing
Mass1 g
Dimensions8.61 mm x 6.47 mm x 0.66 mm
Packing unit10 item(s)

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.