Select Your Country

Go to global website

SLENDER-13M-E5-V31 Thru-Beam Sensor

Single-beam miniature sensor, ideal for installing in frames or door profiles

Key Benefits at a Glance

  • Single-beam monitoring with extremely narrow sensor
  • Integrated circuit
  • Test
  • Simple installation - Plug & Play
  • Ideal for installation in door profiles or frames
  • Light on version

Show more

Product Compliance: Europe – CE
Approval symbol
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of SLENDER-13M-E5-V31

EmitterSLENDER-T
ReceiverSLENDER-R
Effective detection range0.5 ... 13 m
Threshold detection range18 m
Number of protective field beams1
Light sourceIRED
Light typemodulated infrared light 950 nm
MarkingCE
Diameter of the light spotapprox. 4.8 m at a distance of 13 m
Opening angle20 °
Optical facefrontal
Ambient light limit100000 Lux
Operation indicatorEmitter: LED green
Function indicatorreceiver LED green: Light beam is interrupted
LED lights up red when output is active
Operating voltageUB10 ... 30 V DC
Operating currentIBEmitter: ≤ 25 mA
Receiver: ≤ 10 mA
Test inputavailable
Output typePNP
Switching typelight/dark on selectable programmable
Signal outputmax. 200 mA
Switching voltagemax. 30 V DC
Short-circuit-proofyes
Energized/De-energized delaywhen the light beam is unobstructed again, the relay also switches 25 ms Delay
Response time≤ 25 ms
Product standardEN 61000-6-2, EN 61000-6-3
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Relative humidity90 % , non-condensing
Degree of protectionIP67 according to EN 60529
ConnectionM8 connector, 4-pin
Material
HousingPC transparent
Mass12 g
Dimensions
Height83 mm
Width12 mm
Depth12.5 mm