Select Your Country

Go to global website

WCS-MF1-xxx Fixing Cord

Fixing cord for easy and secure installation of the code rail in the profile rail

Key Benefits at a Glance

  • Simple and fast mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS-MF1-xxx

Length1 ... 100 m
Operating temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
MaterialPolyethylene (PE)
Mass5 g / m