Select Your Country

Go to global website

ICA-IIOT-KIT2G-IO-BTC-BOSCH IIoT Starter KitIndustrial Communication

IIoT Starter Kit with IP67 EtherNet/IP Master

Key Benefits at a Glance

  • Experience the benefits of IO-Link
  • See how simple it is to integrate IO-Link data into your I4.0 strategy
  • Quick start guide for basic connectivity to the IO-Link master
  • Detailed instructions for MQTT and OPC UA connectivity
  • EtherNet/IP interface

Show more

IO-Link interface
MQTT interface
OPC UA interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Details ICA-IIOT-KIT2G-IO-BTC-BOSCH

Function
Function

Learn how to visualize and analyze sensor data with this IIoT starter kit and our simple-to-use IO-Link masters. Each kit includes the following components to get you started:

  • An IO-Link master with 8 inputs/outputs

  • Two IO-Link vibration sensors

  • All the necessary cabling, including an Ethernet bus cable and female cordset

  • An industrial-grade box thin client for 24/7 operation, supporting modern Ultra HD (4K) setups with 60 Hz

  • A Pepperl+Fuchs PS1000 power supply (100 VAC to 240 VAC wide range input; output 24 VDC, 5A, 120 W)

The kit includes a list of protocol details, as well as instructions that walk the user through setup and IO-Link master configurations.

Refer to "General Notes Relating to Pepperl+Fuchs Product Information"

Pepperl+Fuchs Group

Tel: +49 621 776-0

www.pepperl-fuchs.com

E-Mail: info@de.pepperl-fuchs.com

Wiring Diagram
Wiring DiagramWiring Diagram PD-F4B00E2B

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.