Select Your Country

Go to global website

NBN5-11K8-N-V8 Inductive Sensor

Key Benefits at a Glance

  • 5 mm non-flush

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBN5-11K8-N-V8

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn5 mm
Installationnon-flush
Assured operating distancesa0 ... 4.05 mm
Output type2-wire
Operating voltageUB5 ... 15 V
Switching frequencyf0 ... 2000 Hz
HysteresisH0.05 ... 0.75 mm
Current consumption
Measuring plate not detectedmin. 2.7 mA
Measuring plate detected≤ 1.8 mA
MTTFd8162 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeSolder connection
Housing materialPA
Degree of protectionIP67
Dimensions
Length6.5 mm
Diameter10 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.