Select Your Country

Go to global website

CBL-PVC-BU-04x075-100M Bulk Raw Cable

Cable, PVC/PVC, 4-core blue

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-PVC-BU-04x075-100M

Operating voltageUBmax. 300 V AC/DC
FlammabilityIEC 60332-2-1
Ambient temperature
Cable, fixed installation-15 ... 105 °C (5 ... 221 °F)
Cable, flexing-15 ... 105 °C (5 ... 221 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6.8 mm ± 0.2 mm
Bending radius> 6 x cable diameter, movable installation
> 3 x cable diameter, fixed installation
Sheath colorblue (similar to RAL 5015)
Number of cores4
Core cross section0.75 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction24 x 0.2 mm ∅
LengthL100 m
Cable codeLi YY 4 x 0,75
Mass5070 g
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
Flammabilityflame-resistant