Select Your Country

Go to global website

CBL-PVC-GY-3x2x014-100M Bulk Raw Cable

Cable, PVC/PVC, 6-core grey, twisted pairs, overall shield

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-PVC-GY-3x2x014-100M

Operating voltageUBmax. 300 V AC/DC
Test voltage1200 V
Volume resistancemax. 138 Ω / km
Inductanceapprox. 650 µH / km
Capacitanceapprox. 120 nF / km (wire/wire)
FlammabilityIEC 60332-1-2
Ambient temperature
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter5.8 mm
Bending radius> 15 x cable diameter, movable installation
> 6 x cable diameter, fixed installation
Sheath colorgrey (similar to RAL 7032)
Number of cores6
Core cross section0.14 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core 4: yellow
Core 5: grey
Core 6: pink
Core construction3 x 2 x 0.14 mm2
twisted pairs , overall shield
Shieldtinned copper braiding, 85 % coverage
LengthL100 m
Mass48 kg/km
Cable codeLi Y CY 3 x 2 x 0,14
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
Flammabilityflame retardant