Select Your Country

Go to global website

CBL-PUR-GY-3x2x025-100M Bulk Raw Cable

Cable, PUR/PP, 6-core grey, twisted pairs, overall shield, UL approved, drag-chain-suitable

Key Benefits at a Glance

  • Suitable for drag chains and abrasion resistant
  • Suitable for robotic applications / torsion resistant
  • Resistant to microbes and hydrolysis
  • UV resistant
  • Oil resistant
  • cURus approval
  • Halogen-free

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-PUR-GY-3x2x025-100M

Operating voltageUBmax. 500 V AC/DC
Test voltage1500 V
Volume resistancemax. 79 Ω / km
Inductanceapprox. 650 µH / km
Capacitanceapprox. 60 nF / km (wire/wire)
FlammabilityUL 1581 , IEC 60332-1-2
Halogen-freeIEC 60754-1
UV resistanceDIN EN ISO 4892-2-A
Oil resistanceEN 50363-6
UL approvalAWM STYLE 21576 AWM I/II A/B 80°C 500V FT2
Ambient temperature
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter7 mm
Bending radius> 7.5 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Sheath colorgrey (similar to RAL 7001)
Number of cores6
Core cross section0.25 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core 4: yellow
Core 5: grey
Core 6: pink
Core construction3 x 2 x 0.25 mm2
twisted pairs , overall shield
Shieldtinned copper braiding, 85 % coverage
LengthL100 m
Mass72 kg/km
Cable codeLi 9Y C11Y 3 x 2 x 0,25
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3 m/s
Traverse distancemax. 5 m
Accelerationmax. 3 m/s2
Torsion cyclesmin. 2000
Torsional stress± 150 °/m
Mass6234 g
Halogen-freeyes
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2