Select Your Country

Go to global website

SPK 6x0,25mm² BL900/4000/350 Spiral Cable

Spiral Cable, PUR/PUR, 6-core black

Key Benefits at a Glance

  • Resistant to microbes and hydrolysis
  • UV resistant
  • Halogen-free
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of SPK 6x0,25mm² BL900/4000/350

Customizationsheath stripped , with wire end ferrule
Operating voltageUBmax. 300 V AC/DC
Product standardon the basis of VDE 0250
Oil resistanceDIN VDE 0472
Ambient temperature-30 ... 80 °C (-22 ... 176 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.7 mm
Sheath colorblack (similar to RAL 9005)
Number of cores6
Core cross section0.25 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core 4: yellow
Core 5: black
Core 6: pink
Core construction14 x 0.15 mm ∅
LengthL5.25 m extension length max. 3.6 m BL: 900 mm
A1: 4000 mm A2: 44 mm A3: 6 mm
B1: 350 mm B2: 44 mm B3: 6 mm
Cable codeLi 12Y 11Y 6 x 0,25
Mass250 g
Halogen-freeyes
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationTPE-E
UV resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes