Select Your Country

Go to global website

OMH-R202-03-Quick-Clamp Mounting Aid

Mounting aid for sensors for mounting on round rod d=12 mm

Key Benefits at a Glance

  • Mounting bracket
  • Easy operation due to terminal technology
  • Sensor mounting via terminal connection
  • Round rod mounting via screw connection
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-R202-03-Quick-Clamp

Materialmetal / Zinc die cast
Screwed connectionScrews for assembly included
Massapprox. 135 g
Tightening torque6 Nm (max.)
NoteInfinitely adjustable on all axes
SeriesR200 , R201 , R202