Select Your Country

Go to global website

ST 04 Sensor Tester

Sensor tester

Key Benefits at a Glance

  • Two LEDs (NPN/PNP) for displaying the switching state
  • Test areas on the device: magnet, reflection, induction
  • Suitable for ultrasonic sensors
  • Usable for 3- and 4-wire sensors in NPN- and PNP-technique as well as with push-pull outputs
  • Easy connection due to quick-action clamp terminals
  • Optical and acoustical indication
  • Impact protection by means of removeable silicone sleeve

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ST 04

Control elementsmembrane keys :
ON / OFF
TEACH
LED greenoperating
LED yellowswitching state
Operating voltageUBinput voltage 4.5 V DC
input voltage 12 V DC with Power supply
output voltage 18 V DC
No-load supply currentI040 mA
Current loading capacitymax. 60 mA battery operated , 240 mA with Power supply
Degree of protectionEN 60529
Ambient temperature-20 ... 40 °C (-4 ... 104 °F)
Degree of protectionIP21
Connection4x quick-action clamp terminal
brown L+
black IN
white TEACH
blue L-
Material
Housingblack ABS
Protective sleevesilicone
Mass394 g
Dimensions
Height141 mm
Width82 mm
Depth34 mm
Notesuitable for PNP , NPN and sensors with Push-pull (4 in 1) output
Scope of delivery1x Sensor tester , 1x silicone protective sleeve
Optional accessoriesSensor connecting cables CBL-SET-ST 04
Power supply 12 V DC, barrel connector outer ∅ 3.5 mm, inner ∅ 1.5 mm
Necessary accessories3x battery size AA 1.5 V (not included with delivery)

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.