Select Your Country

Go to global website

WCS3-GT09-P1 WCS3 Guide Trolley

WCS3 guiding trolley for the WCS3B read head

Key Benefits at a Glance

  • Ensures the optimum alignment of reading head and code rail
  • Plastic rollers
  • Cleaning brushes can be applied
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3-GT09-P1

Passage speedv≤ 8 m/s
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
Guide trolleyZinc plated steel
Castersstainless steel
Running surfaceTPU, black
Mass1250 g