Select Your Country

Go to global website

HiD-ADP-HiC-AI Adapter Kit

Adapter kit for HiD termination board

Key Benefits at a Glance

  • Set consisting of isolated barrier HiC2027 and adapter HiD-ADP-HiC
  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Input for 2-wire SMART transmitters and current sources
  • Signal splitter (1 input and 2 outputs)
  • Dual output 0/4 mA ... 20 mA or 0/1 V ... 5 V
  • For HiD Termination Board mounting
  • Up to SIL 2 (SC 3) acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 2
Product Compliance: USA - cULus
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiD-ADP-HiC-AI

Signal typeAnalog input
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
Rated voltageUr20 ... 30 V DC bus powered via Termination Board
Rated currentIr≤ 90 mA
Power dissipationapprox. 1.4 W at 20 mA transfer current, 250 Ω in both outputs
Power consumption2 W
Connection sidefield side
Input signal0/4 ... 20 mA
Connection sidecontrol side
Output signal0/4 ... 20 mA or 0/1 ... 5 V
Display elementsLEDs
Control elementsDIP switch
Factory settingoutput: current source
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUsee datasheet of isolated barrier
Electromagnetic compatibilitysee datasheet of isolated barrier
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Massapprox. 200 g
Dimensions18 x 106 x 168 mm (0.7 x 4.2 x 6.6 inch) (W x H x D)
Mountingon termination board
EU-type examination certificatesee datasheet of isolated barrier
UL approvalsee datasheet of isolated barrier
IECEx approval
IECEx certificatesee datasheet of isolated barrier
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.