Select Your Country

Go to global website

HiD-ADP-HiC-AIO Adapter Kit

Adapter kit for HiD termination board

Key Benefits at a Glance

  • Set consisting of isolated barrier HiC2422 and adapter HiD-ADP-HiC
  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Analog input (AI), Analog output (AO)
  • Operates as transmitter power supply or current driver
  • For HiD Termination Board mounting
  • Up to SIL 2 (SC 3) acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 2
Product Compliance: USA - cULus
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiD-ADP-HiC-AIO

Signal typeAnalog input/analog output
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
Rated voltageUr19 ... 30 V DC via Termination Board
Rated currentIrmax. 88 mA at 24 V
Power dissipationmax. 1.4 W
Power consumptionmax. 2.1 W
Number of channels2
Suitable field devices2-wire SMART transmitters
Signal0/4 ... 20 mA , limited to approx. 30 mA
Number of channels2
Suitable field devicesSMART I/P converters (positioner), on-site-displays
Signal0/4 ... 20 mA , limited to approx. 30 mA
Display elementsLEDs
Factory settinganalog input with source output
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUsee datasheet of isolated barrier
Electromagnetic compatibilitysee datasheet of isolated barrier
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Massapprox. 200 g
Dimensions18 x 106 x 168 mm (0.7 x 4.2 x 6.6 inch) (W x H x D)
Mountingon termination board
EU-type examination certificatesee datasheet of isolated barrier
UL approvalsee datasheet of isolated barrier
IECEx approval
IECEx certificatesee datasheet of isolated barrier
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.