Select Your Country

Go to global website

HiD-ADP-HiC-DO Adapter Kit

Adapter kit for HiD termination board

Key Benefits at a Glance

  • Set consisting of isolated barrier HiC2883 and adapter HiD-ADP-HiC
  • 1-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 45 mA at 12 V DC
  • Line fault transparency (LFT)
  • Test pulse immunity
  • For HiD Termination Board mounting
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 3
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiD-ADP-HiC-DO

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
Rated voltageUr19 ... 30 V bus powered via Termination Board
19 ... 30 V loop powered via input , reverse polarity protected
Input current75 mA at 24 V, 270 Ω load
Power dissipation1.3 W at 24 V, 270 Ω load
Connection sidecontrol side
Signal levelloop powered
1-signal: 19 ... 30 V DC
0-signal: 0 ... 5 V DC
bus powered
1-signal: 15 ... 30 V DC (current limited to 5 mA)
0-signal: 0 ... 5 V DC
Rated currentIr0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Inrush current< 200 mA , 10 ms loop powered
Connection sidefield side
Output typeopen collector transistor (internal fault bus)
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUsee datasheet of isolated barrier
Electromagnetic compatibilitysee datasheet of isolated barrier
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Massapprox. 160 g
Dimensions18 x 106 x 168 mm (0.7 x 4.2 x 6.6 inch) (W x H x D)
Mountingon termination board
EU-type examination certificatesee datasheet of isolated barrier
FM approvalsee datasheet of isolated barrier
UL approvalsee datasheet of isolated barrier
IECEx approval
IECEx certificatesee datasheet of isolated barrier
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.