Select Your Country

Go to global website

OMD25M-R2400-B23-V1V1D 2-D LiDAR Sensor

R2400, 2-D LiDAR sensor with a rugged device design for reliable measurement data, measuring range to object up to 25 m, Ethernet

Key Benefits at a Glance

  • Compact design
  • 360°-angle of measurement
  • High operating range
  • High pollution tolerance
Product Compliance: Europe – CE
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMD25M-R2400-B23-V1V1D

Measuring range0.1 ... 10 m (black 10%)
0,1 … 25 m (white 90%)
0.1 … 40 m (reflector)
Min. reflectivity 2.5%
Reference targetKodak white (90%)
Light sourcelaser diode
Light typemodulated infrared light
Laser nominal ratings
NoteLASER RADIATION , DO NOT STARE INTO BEAM
Laser class1
Wave length905 nm
Beam divergencetransversal 4 mrad , longitudinal 1 mrad
Pulse length5 ns
Repetition rate72 kHz
max. pulse energy< 150 nJ
Measuring methodPulse Ranging Technology (PRT)
Scan rate10 ... 20 Hz
Scanning angle360°
Diameter of the light spot50 mm x 50 mm at 10 m
Ambient light limit80000 Lux
Resolution1 mm
MTTFd80 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Data flow indicatorLED yellow: active ethernet
LED green: Ethernet link
Function indicatorLED red: fault
Operating voltageUB12 ... 30 V DC
Ripple10 % within the supply tolerance
No-load supply currentI0≤ 290 mA / 24 V DC
Protection classIII
Power consumptionP0< 7 W
Time delay before availabilitytv< 25 s
Interface typeFast Ethernet
ProtocolHTTP , UDP/IP
Electromagnetic compatibilityEN IEC 61000-6-2
EN IEC 61000-6-4
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Laser safetyEN 60825-1:2014
Measuring speed72000 measurements per second
Measured value noisetyp. ± 20 mm (1 sigma; max 20 mm; 0,1 m ... 8 m)
Angle resolution0.05 °
Absolute accuracytyp. ± 30 mm
Repeat accuracy< 16 mm
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 50 °C (-22 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity95 % , no moisture condensation
Degree of protectionIP67
Connection4-pin, M12x1 connector, standard (supply) , shield connected on both sides
4-pin, M12x1 socket, D-coded (LAN)
Material
HousingPC + Aluminum
Optical facePC
Massapprox. 0.55 kg
Dimensions
Height80 mm
Width82 mm
Depth101 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.