Select Your Country

Go to global website

CFP.ZEB.V2.SP Emergency Stop Label

Emergency stop identification label with text, yellow

Key Benefits at a Glance

  • Identification label with text
  • Component for Emergency Stop
  • Traffolyte
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.ZEB.V2.SP

FunctionEmergency stop label, yellow with text
Coloryellow
Mass1 g
Dimensions
External dimension (A)55 mm
External dimension (C)2 mm
Internal dimension (D)40 mm
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Supplementary informationFor more information please contact Pepperl+Fuchs.
Enclosure typeLR* SR*.CS* GR.CS*