Select Your Country

Go to global website

REF-HEATER120 Reflector, heatable

Key Benefits at a Glance

  • Mounting holes for simple installation
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-HEATER120

Reflector, rectangular 120 mm x 51 mm, mounting holes, heatable 24 V DC
Construction typerectangular
Operating voltageUB24 V DC
Operating currentIB200 mA
Power consumptionP0max. 6 W
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Connection4-pin, M12 x 1 connector
MaterialPMMA/ABS
Dimensions119 mm x 51.5 mm x 27 mm
Height119 mm
Width51.5 mm
Mountingmounting holes