Select Your Country

Go to global website

VOI-F331-24V-DB9 Y-Splitter CableCleverReader Accessory

Y-splitter cable M12 socket straight A-coded 8-pin to M12 plug / M8 socket straight A-coded 4-pin / SubD socket 9-pin, 4x PVC cable black

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VOI-F331-24V-DB9

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingA-coded
Degree of protectionIP65
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Degree of protectionIP65
Connector 3
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Degree of protectionIP65
Connector 4
Connectionsocket
Construction typeSub-D
Stylestraight
Lockingscrew connection
Number of pins9
Degree of protectionIP20
Operating voltageUB10 ... 30 V DC ± 10 %
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
NoteTrigger connection for 24 V