Select Your Country

Go to global website

VOI-F331-24V Connection Cable With SocketCleverReader Accessory

Connection cable with socket single-ended M12 straight A-coded, 8-pin, PVC cable black, shielded

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VOI-F331-24V

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingA-coded
Degree of protectionIP65
Connector 2
Connectioncable end
Operating voltageUB10 ... 30 V DC ± 10 %
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Plug connector
Shieldingshield connected to screw connection
Degree of protectionIP65
Cable
Sheath colorblack (similar to RAL 9005)
Number of cores8
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPVC, black
Cable
SheathingPVC