Select Your Country

Go to global website

OFR-150/50 100pcs Optical Reflective Film

Reflective tape

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OFR-150/50 100pcs

Construction typerectangular
Optical elementsMicro-triple pyramids
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
MaterialT7500
Dimensions150 mm x 50 mm
Mountingself-adhesive
StorageStore cool and dry
Supplementary informationThe ambient temperature when mounting and processing the film should not be less than 18 °C.