Select Your Country

Go to global website

MB15-F33X-PWM-AMP-Y70197494 Magnetic Field Sensor

Key Benefits at a Glance

  • Direct assembled AMP connector
  • Special Puls Width Modulation PWM output
  • Wide voltage range
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MB15-F33X-PWM-AMP-Y70197494

Output typePWM output (PNP)
Identification Number7736370
Rated operating distancesn5 ... 15 mm
Installationnon-flush
Output type3-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyfmax. 10 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 50 mA
No-load supply currentI0< 5 mA
Time delay before availabilitytv≤ 25 ms
MTTFd930 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-35 ... 70 °C (-31 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialPBT , black
Degree of protectionIP67
Connector
Number of pins3
Connection assemblyAMP connector housing
Dimensions
Height16 mm
Width25 mm
Length73 mm
NoteTightening torque: 5 Nm
Fixing screws Magnet , plastic / brass