Select Your Country

Go to global website

ECI30PL-01A1A-UD1BY:YY Cable-Pull Rotary Encoder

Cable-pull rotary encoder with incremental output signals (50 pulses)

Key Benefits at a Glance

  • Robust aluminum drum housing
  • Rust and acid-resistant measuring cable
  • Bellows with steel tip
  • Universal output driver
  • 50 ppr

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECI30PL-01A1A-UD1BY:YY

Detection typephotoelectric sampling
Device typePremium Line
Measuring length1000 mm
Construction type80 mm
ResolutionCable pull:
Design 80 mm: 4 mm
Encoder:
50 pulses per revolution
Operating voltageUB4.75 ... 30 V DC , Reverse polarity protection
No-load supply currentI0max. 50 mA
Output typepush-pull or RS422 (universal output driver, output level depending on input voltage)
Output frequencymax. 400 kHz
Rise time300 ns
Phase position A to B90 ° ± 9 ° electrical
Duty cycle1/2 ± 10 %
Fixed cable with plugCable with M12 x 1 connector ,
5-pin , L = 1 m
Degree of protectionaccording DIN EN 60529
Connection sideEncoder: IP65
Cable pull: IP64
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN IEC 61000-6-4:2019
Noise immunityEN IEC 61000-6-2:2019
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter1.35 mm
Drum perimeter200.1 mm
Retraction speed4 m/s
Spring retraction force5 ... 15 N
Material
Cable pullanodized aluminum
Rotary encoderpowder coated aluminum
Flangealuminum, blank
RopeStainless steel 1.4401/316
Mass1900 g
Life spanup to 106 Cycles