Select Your Country

Go to global website

M-LB-4710 Surge Protection Barrier

Key Benefits at a Glance

  • Surge protection for 4 communication lines
  • Surge protection for Ethernet infrastructure
  • Conductor connection via RJ45 sockets
  • Fully shielded design
  • Status indication
  • Housing width 19 mm
  • DIN rail mountable

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of M-LB-4710

Device typeType 1/P2 acc. to EN 61643-11
Number of protected communication lines4 , 2 conductor
Topologynon-grounded
Rated currentIr1.5 A
Nominal voltageUN3.3 V
Maximum continuous operating voltageUc3.3 V DC and 58 V DC for PoE (Power over Ethernet)
Nominal current
Nominal load currentIL3 A at 80 °C (176 °F)
Impulse discharge current (10/350 µs)Iimp0.5 kA per line
Total discharge current (8/20 µs)Itotal10 kA
Voltage protection levelUpmax. 100 V line-line for nominal discharge current In
max. 500 V line-earth for nominal discharge current In
Cut-off frequencyfG500 MHz at 100 Ω , line-earth
Degree of protectionIEC 60529:2013
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humiditymax. 95 % , without condensation
Degree of protectionIP20
ConnectionRJ45 socket
Material
HousingZinc die cast
Massapprox. 190 g
Dimensions19 x 75 x 51 mm (0.75 x 2.95 x 2 inch) (W x H x D)
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Certificatein preparation
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+A11 , EN IEC 60079-7:2015+A1
UL approvalE501704
IECEx approval
IECEx certificatein preparation
IECEx markingEx ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.