Select Your Country

Go to global website

M-LB-4720 Diagnostic Module

Key Benefits at a Glance

  • Mounting accessory for M-LB-4710 surge protection barrier
  • Enables the use of M-LB-4400 fault status module
  • Used for monitoring and remote messaging of the operating state
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of M-LB-4720

Massapprox. 21 g
Dimensions19 x 40 x 25 mm (0.75 x 1.57 x 1 inch) (W x H x D)
Mountingpluggable onto a surge protection barrier
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.