Select Your Country

Go to global website

KFD2-VR-Ex1.12 Voltage Repeater

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Voltage input 0 V ... 9 V
  • Voltage output 0 V ... 9 V
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-VR-Ex1.12

Signal typeAnalog input
ConnectionPower Rail or terminals 11+, 12-
Rated voltageUr20 ... 35 V DC
Ripplewithin the supply tolerance
Rated currentIr< 20 mA
Connection sidefield side
Connectionterminals 4+, 5-
Input resistancemin. 10 MΩ
Transmission range0 ... 9 V
Offset voltage/current< 2 mV / < 7 nA
Connection sidecontrol side
Connectionterminals 7-, 8+
Voltage0 ... 9 V
Output resistance≤ 20 Ω
Cut-off frequency1.2 kHz (-3 dB)
Deviation
After calibration± 5 mV at 20 °C (68 °F)
Influence of ambient temperature≤ 0.005 % of range per K
Rise time≤ 0.4 ms
Output/power supplyBasic insulation according to DIN EN 50178, rated insulation voltage of AC 50 V
Display elementsLED
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Insulation coordinationEN 50178
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1
Height107 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateDMT 01 ATEX E 133
MarkingEx-Hexagon I (M1) [Ex ia] I
VoltageUo12 V
CurrentIo2.8 mA
PowerPo8.4 mW
Supply
Maximum safe voltageUm250 V (Attention! The rated voltage is lower.)
Output
Maximum safe voltageUm250 V (Attention! The rated voltage is lower.)
Galvanic isolation
Input/Outputsafe galvanic isolation acc. to EN 60079-11, voltage peak value 375 V
Input/power supplysafe galvanic isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 50303:2000
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.