Select Your Country

Go to global website

KLR 00-2,2-2,0-K57 Plastic Fiber Optic

Plastic fiber optic - diffuse

Key Benefits at a Glance

  • Thread M6
  • Bendable tip
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KLR 00-2,2-2,0-K57

Sensor rangeSU18: 60 mm
SU18/35: 210 mm
SU19: 60 mm
Fiber optic lengthl2000 mm
Fiber optic diameterd2.2 mm
Adapter form00
End pieceBendable tip
Bending radiusmin. 15 mm
Fiber configurationFvsee dimensions
Opening angle67 °
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-30 ... 85 °C (-22 ... 185 °F) [End head]
Material
Optical faceplastic
SheathingPVC
Coreplastic
End pieceStainless steel 1.4305 / AISI 303
Device seriesSU18 ; SU18/35 ; SU19