Select Your Country

Go to global website

ORR50G Reflector

Reflector, rectangular 50.9 mm x 60.9 mm, mounting holes, fixing strap and polarization filter

Key Benefits at a Glance

  • Active reflector field 44 mm x 44 mm
  • Especially for the detection of foils and transparent objects with varying of polarisation properties in conjunction with sensors to detect clear glass
  • With surface mounted polarization filter
  • Mounting holes for simple installation
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ORR50G

Construction typerectangular
Ambient temperature0 ... 50 °C (32 ... 122 °F)
MaterialPMMA/ABS
Dimensions51 mm x 61 mm x 8 mm
Height61 mm
Width51 mm
Mountingmounting holes