Select Your Country

Go to global website

REF-H116HT Reflector

Key Benefits at a Glance

  • Mounting holes for simple installation
  • With extended temperature range up to 110 °C (230 °F)
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-H116HT

Reflector, rectangular 55.5 mm x 132 mm, mounting holes, high temperature applications
Construction typerectangular
Ambient temperature-20 ... 110 °C (-4 ... 230 °F)
MaterialPC
Dimensions55.5 mm x 132 mm x 9 mm
Height132 mm
Width55.5 mm
Mountingmounting holes