Select Your Country

Go to global website

IS01 Sensor Simulator

Key Benefits at a Glance

  • 1-channel
  • Loop powered
  • NAMUR sensor simulator and pulse generator
  • Simulates line faults
Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of IS01

Connectionloop powered
Control elementsslide switches
Configurationvia slide switches
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Degree of protectionIP20
Massapprox. 70 g
Dimensions40 x 130 x 25 mm (1.6 x 5.1 x 1 inch)
Height130 mm
Width40 mm
Length25 mm
Construction typegray ABS handheld housing
EU-type examination certificateDMT 02 ATEX E 008
MarkingEx-Hexagon II 1G EEx ia IIB T4
VoltageUi16 V DC
CurrentIi55 mA
PowerPi245 mW
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.