Select Your Country

Go to global website

OMH-SBL-01 Mounting Aid

Mounting bracket for sensors of SBL series

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of OMH-SBL-01

MaterialMetal sheet (steel), zinc-plated
Massapprox. 70 g
Dimensions
Height32.5 mm
Width68 mm
Length90 mm
SeriesSBL