Select Your Country

Go to global website

K-LA02 Auxiliary Lens

Auxiliary lens, collimation lens with right-angled light emission, M2.6 thread

Key Benefits at a Glance

  • Collimation lens
  • Side light outlet enables installation when space is at a premium
  • Thread M2.6
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of K-LA02

Ambient temperature-30 ... 150 °C (-22 ... 302 °F)
MaterialStainless steel
Massapprox. 1 g