Select Your Country

Go to global website

K-LA03 Auxiliary Lens

Auxiliary lens, focusing lens, light spot size approx. 0.5 mm at 8 mm, M3 thread

Key Benefits at a Glance

  • Focusing lens
  • Thread M3
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of K-LA03

Diameter of the light spotapprox. 0.5 mm at 8 mm
Ambient temperature-30 ... 200 °C (-22 ... 392 °F)
Materialplastic
Massapprox. 1 g