Select Your Country

Go to global website

OMH-LS610-03 Mounting Aid

Mounting bracket with deviation mirror for optical data coupler

Key Benefits at a Glance

  • Mounting bracket
  • Fixing with latching spring or latch fastener for easy installation
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-LS610-03

MaterialStainless steel
Massapprox. 1580 g
Dimensions
Height83 mm
Width190 mm
Length360 mm
SeriesLS610
LS611
LS680 , LS682