Select Your Country

Go to global website

MLV41-8-H-350-RT/40a/98/110 Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • Rugged series in corrosion-resistant metal housing
  • Reliable detection of all surfaces, independent of color and structure
  • Minimal black-white difference
  • Precision background suppression, adjustable
  • Extremely high switching frequency
  • Clear and functional display concept for the operating modes

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of MLV41-8-H-350-RT/40a/98/110

Detection range50 ... 350 mm , adjustable
Detection range min.10 ... 50 mm
Detection range max.30 ... 350 mm
Adjustment range50 ... 350 mm
Background suppression+ 10 % of the upper limit of the detection range
Light sourceLED
Light typemodulated visible red light , 660 nm
Black-white difference (6 %/90 %)< 15 % at 350 mm
Diameter of the light spotapprox. 8 mm at 350 mm sensor range
Opening angle1.5 °
Ambient light limit40000 Lux
MTTFd1260 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicator2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0max. 25 mA
Switching typelight/dark on switchable
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
UL approvalcULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP65
ConnectionM8 x 1 connector, 3-pin
Material
HousingAluminum , Delta-Seal coated
Optical faceglass pane
Connectormetal
Mass50 g
Dimensions
Height56.5 mm
Width31 mm
Depth13.6 mm